IESNA:LM-63-2002
[TEST]P951435
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25943
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3592.3 4058.7 4523.4 4916.6 5216.8 5399.1 5533.2 5672.6 5804.8 5956.7
6142.6 6342.8 6591.2 6862.9 7202.4 7686.8 8355.2 9259.5 10453.3 11981.4
13959.8 16331.4 18529.7 19805.8 19562.7 17689.7 14219 10315.7 6619.8 4705.7
3247.3 2035.6 1133.1 246.6 0 0 0
3592.3 3989 4410.8 4754 5009.5 5177.5 5293.7 5420.6 5554.6 5692.2
5865.6 6072.9 6314.2 6582.3 6904 7325.7 7892.3 8641.1 9599.1 10930.5
12665.9 14331.6 15148.3 14867.7 13883 12231.6 9629.4 6516.1 3519 2078.5
1145.6 512.9 198.4 25 0 0 0
3592.3 3947.9 4275 4514.5 4695 4804 4880.8 4980.9 5068.5 5152.5
5270.5 5427.7 5613.6 5792.3 5983.6 6217.7 6492.9 6823.5 7229.2 7634.9
7758.2 7350.8 6319.5 5109.6 3762.1 2611.1 1844.4 1331.5 934.7 672
453.9 271.7 151.9 67.9 12.5 0 0
3592.3 3846.1 4089.1 4267.8 4371.5 4425.1 4462.6 4478.7 4468 4426.9
4366.1 4334 4298.2 4212.4 4024.8 3756.7 3477.9 3211.6 2982.8 2827.4
2748.7 2677.2 2578.9 2412.7 2285.8 2187.5 1883.7 1526.3 1008 705.9
504 350.3 232.3 100.1 14.3 0 0
3592.3 3744.2 3919.3 4051.6 4123.1 4140.9 4099.8 3989 3810.3 3578
3327.8 3125.8 2993.6 2913.1 2848.8 2754.1 2618.3 2487.8 2385.9 2332.3
2332.3 2346.6 2350.2 2335.9 2230.4 1998.1 1751.5 1587 1336.8 1074.1
779.2 511.1 278.8 109 7.1 0 0
3592.3 3662 3746 3842.5 3912.2 3905 3810.3 3626.2 3402.8 3193.7
3020.4 2897.1 2825.6 2771.9 2709.4 2612.9 2477.1 2312.6 2151.8 2024.9
1957 1965.9 2021.3 2058.9 2044.6 1982 1846.2 1626.4 1381.5 1151
934.7 734.5 534.4 311 134 0 0
3592.3 3551.2 3578 3645.9 3721 3756.7 3701.3 3579.8 3443.9 3322.4
3199.1 3059.7 2914.9 2773.7 2636.1 2491.4 2332.3 2164.3 2005.2 1874.8
1758.6 1660.3 1576.3 1522.7 1506.6 1501.2 1472.7 1408.3 1297.5 1142
881.1 604.1 334.2 176.9 64.3 0 0
3592.3 3477.9 3411.8 3426.1 3535.1 3674.5 3783.5 3792.4 3715.6 3594.1
3452.9 3284.9 3090.1 2884.5 2689.7 2503.9 2326.9 2155.4 2001.7 1881.9
1794.4 1737.2 1690.7 1633.5 1545.9 1408.3 1265.3 1161.7 1068.7 965.1
829.3 641.6 412.8 239.5 78.6 0 0
3592.3 3390.3 3236.6 3213.4 3320.6 3590.5 3880 4015.8 3974.7 3821
3637 3449.3 3250.9 3031.1 2811.3 2596.8 2394.9 2209 2046.3 1921.2
1826.5 1760.4 1733.6 1715.7 1676.4 1590.6 1487 1369 1249.3 1109.9
940.1 732.8 539.7 339.6 110.8 0 0
3592.3 3306.3 3075.8 2961.4 3016.8 3288.5 3687 4006.9 4083.8 3949.7
3726.3 3511.9 3313.5 3106.2 2900.6 2695.1 2491.4 2293 2119.6 1987.4
1876.6 1803.3 1749.7 1726.4 1692.5 1629.9 1540.6 1440.5 1331.5 1209.9
1041.9 827.5 607.6 334.2 103.7 3.6 0
3592.3 3231.3 2977.5 2827.4 2848.8 3091.9 3460 3781.7 3962.2 3912.2
3724.5 3511.9 3313.5 3116.9 2923.9 2730.8 2530.7 2334.1 2162.5 2017.8
1894.4 1810.4 1747.9 1710.4 1671 1599.5 1494.1 1379.7 1265.3 1131.3
965.1 747.1 543.3 289.5 78.6 0 0
3592.3 3217 2914.9 2705.8 2666.5 2827.4 3115.1 3443.9 3662 3683.4
3567.3 3386.7 3208 3041.8 2877.4 2700.5 2514.6 2326.9 2153.6 2005.2
1878.3 1787.2 1708.6 1637.1 1551.3 1424.4 1247.5 1041.9 848.9 689.9
532.6 355.7 216.3 109 8.9 0 0
3592.3 3129.4 2757.7 2464.6 2319.8 2326.9 2418.1 2541.4 2639.7 2691.5
2691.5 2627.2 2545 2457.4 2360.9 2259 2158.9 2049.9 1919.5 1785.4
1656.7 1510.2 1358.3 1226 1092 911.5 732.8 602.3 498.6 396.8
291.3 180.5 84 23.2 0 0 0
3592.3 3065.1 2637.9 2282.3 2062.4 1967.7 1937.3 1933.8 1923 1906.9
1873 1808.6 1731.8 1640.7 1533.4 1445.8 1360.1 1293.9 1251 1233.2
1209.9 1159.9 1079.5 977.6 856.1 729.2 611.2 507.6 409.3 319.9
228.8 128.7 55.4 8.9 0 0 0
3592.3 3032.9 2557.5 2169.7 1914.1 1787.2 1721.1 1663.9 1599.5 1528.1
1463.7 1411.9 1352.9 1304.7 1247.5 1190.3 1129.5 1050.9 963.3 890
815 747.1 688.1 641.6 589.8 525.4 453.9 382.5 305.6 234.1
159.1 100.1 48.3 1.8 0 0 0
3592.3 3006.1 2509.2 2110.7 1842.6 1699.6 1612.1 1528.1 1447.6 1367.2
1290.4 1224.2 1161.7 1099.1 1041.9 986.5 927.6 866.8 809.6 748.8
691.6 641.6 596.9 548.7 491.5 441.4 384.2 319.9 246.6 182.3
132.3 78.6 26.8 0 0 0 0
3592.3 3031.1 2525.3 2119.6 1830.1 1662.1 1549.5 1463.7 1390.4 1319
1247.5 1179.6 1109.9 1047.3 990.1 932.9 873.9 809.6 745.3 679.1
621.9 573.7 532.6 496.8 461.1 421.8 368.2 309.2 257.4 212.7
164.4 112.6 41.1 0 0 0 0
3592.3 3045.4 2543.2 2132.1 1822.9 1619.2 1499.5 1422.6 1354.7 1283.2
1215.3 1147.4 1086.6 1029.4 975.8 918.6 861.4 797.1 732.8 668.4
611.2 570.1 536.2 507.6 473.6 427.1 364.6 312.8 273.4 232.3
182.3 121.5 48.3 14.3 0 0 0
3592.3 3045.4 2562.8 2148.2 1817.6 1585.2 1458.4 1385.1 1317.2 1249.3
1174.2 1109.9 1054.4 993.7 934.7 875.7 815 754.2 693.4 636.2
589.8 559.4 530.8 500.4 453.9 389.6 311 273.4 234.1 191.2
139.4 73.3 30.4 7.1 0 0 0
3592.3 3106.2 2639.7 2223.3 1862.3 1592.4 1449.4 1372.6 1304.7 1247.5
1181.3 1118.8 1058 999 938.3 879.3 818.5 759.6 704.2 654.1
613 580.8 548.7 509.4 452.2 361 271.7 234.1 196.6 155.5
110.8 64.3 34 14.3 3.6 0 0
3592.3 3141.9 2691.5 2275.1 1901.6 1617.4 1458.4 1374.4 1308.2 1247.5
1184.9 1124.1 1065.2 1006.2 949 891.8 832.8 775.6 722 673.8
632.7 598.7 563 518.3 455.7 361 268.1 230.5 191.2 151.9
105.4 62.6 35.7 17.9 8.9 0 0
3592.3 3156.2 2725.5 2319.8 1937.3 1662.1 1465.5 1383.3 1310 1258.2
1199.2 1140.2 1083 1025.9 970.5 916.8 859.6 802.5 748.8 695.2
652.3 616.6 579.1 537.9 461.1 366.4 284.2 248.4 207.3 166.2
118 71.5 42.9 26.8 16.1 7.1 0
3592.3 3256.3 2881 2493.1 2108.9 1771.1 1533.4 1401.2 1329.7 1272.5
1220.7 1167 1113.4 1059.8 1004.4 949 893.6 836.4 784.6 734.5
689.9 648.8 607.6 561.2 504 430.7 339.6 289.5 246.6 203.7
155.5 98.3 60.8 39.3 28.6 14.3 0
3592.3 3331.3 3022.2 2677.2 2309.1 1958.8 1665.7 1445.8 1336.8 1272.5
1220.7 1168.8 1117 1063.4 1009.8 952.6 891.8 836.4 782.8 732.8
691.6 648.8 604.1 554 498.6 437.9 368.2 309.2 266.3 223.4
178.7 128.7 66.1 39.3 25 12.5 0
3592.3 3402.8 3186.6 2913.1 2607.5 2271.5 1942.7 1626.4 1386.9 1285
1224.2 1168.8 1117 1063.4 1006.2 950.8 891.8 832.8 775.6 714.9
657.7 604.1 554 507.6 468.2 421.8 364.6 303.8 246.6 202
162.6 121.5 67.9 30.4 16.1 5.4 0
3592.3 3517.2 3413.6 3254.5 2997.1 2702.2 2407.4 2107.1 1717.5 1404.7
1256.4 1186.7 1129.5 1074.1 1020.5 965.1 907.9 850.7 791.7 729.2
670.2 611.2 557.6 507.6 459.3 409.3 355.7 303.8 246.6 187.7
144.8 101.9 64.3 34 16.1 7.1 0
3592.3 3635.2 3656.6 3635.2 3511.9 3318.8 3090.1 2836.3 2511 2091
1656.7 1335 1181.3 1111.6 1059.8 1009.8 956.2 909.7 865 811.4
757.8 691.6 625.5 564.8 516.5 470 516.5 541.5 409.3 327.1
216.3 159.1 91.1 44.7 21.4 10.7 0
3592.3 3751.3 3906.8 4033.7 4083.8 4044.4 3917.5 3751.3 3595.8 3410
3125.8 2739.8 2287.6 1826.5 1453 1254.6 1197.4 1154.5 1079.5 1011.6
959.7 913.3 847.1 798.9 841.8 873.9 736.3 559.4 339.6 253.8
189.4 137.6 92.9 53.6 26.8 8.9 0
3592.3 3869.3 4160.6 4432.3 4634.2 4750.4 4757.5 4691.4 4628.9 4609.2
4596.7 4543.1 4437.6 4305.4 4137.4 3942.6 3697.7 3463.6 3381.4 3688.8
4355.4 4989.9 5084.6 4407.2 3109.7 1842.6 1088.4 684.5 473.6 346.7
262.7 189.4 128.7 73.3 28.6 7.1 0
3592.3 3983.7 4392.9 4798.6 5138.2 5356.2 5459.9 5495.6 5531.4 5593.9
5690.5 5815.6 5965.7 6103.3 6240.9 6344.6 6509 6803.9 7354.3 8255.1
9423.9 10691 11927.8 12878.6 12989.4 12097.6 10385.4 8113.9 5665.4 3540.4
2057.1 1224.2 697 262.7 80.4 3.6 0
3592.3 4024.8 4498.4 4968.4 5358 5615.4 5744.1 5799.5 5851.3 5922.8
6021.1 6139 6292.7 6448.2 6616.2 6845 7173.8 7652.8 8360.5 9341.7
10644.6 12363.9 14708.7 17618.2 19494.8 19040.8 17648.6 15732.7 13664.9 11702.6
9695.6 7481.2 5120.3 3009.6 1220.7 307.4 0
3592.3 4055.2 4569.9 5106 5531.4 5810.2 5947.8 5988.9 6010.4 6021.1
6047.9 6083.6 6130.1 6149.8 6212.3 6351.7 6596.6 6986.2 7617.1 8544.6
9793.9 11536.4 14158.2 18011.4 23135.3 24765.3 23449.9 21889.6 20163.2 18365.3
15713.1 12278.1 8557.1 5209.7 2057.1 657.7 0
3592.3 4123.1 4730.7 5350.9 5863.8 6174.8 6264.1 6208.7 6076.5 5885.3
5674.4 5472.4 5272.2 5086.4 4995.2 5104.2 5579.6 6423.2 7443.7 8399.8
9306 10362.2 11806.3 13888.3 17875.6 22651 21677 19362.5 17843.4 16803.3
15321.7 13178.8 10296.1 7166.7 2802.3 461.1 0
3592.3 4158.8 4896.9 5572.5 6112.2 6374.9 6369.6 6142.6 5783.4 5404.5
5045.3 4745 4512.7 4376.9 4510.9 5177.5 6312.4 7699.3 9163 10705.3
12392.5 13999.2 15532.6 17310.8 19939.8 23296.2 23948.5 22218.5 20277.6 18288.4
15925.8 12753.5 8996.8 4355.4 1705 191.2 0
3592.3 4214.2 4932.7 5644 6194.4 6458.9 6346.4 5946 5440.2 5034.5
4673.5 4385.8 4180.3 4133.8 4521.6 5549.3 7075.5 8993.2 11357.7 14231.5
17382.3 20622.5 23860.9 26772.3 30080.4 33122.2 33892.5 32500.3 29846.3 26305.8
21650.2 15239.5 9890.4 5468.8 2637.9 305.6 0
3592.3 4217.8 4941.6 5644 6176.6 6412.5 6298.1 5908.5 5406.3 4955.9
4594.9 4312.5 4126.6 4153.5 4693.2 5904.9 7652.8 9944 12855.3 16168.8
19546.6 22852.9 26178.9 29606.8 33483.2 36301.6 36460.7 34237.4 30362.8 25237.1
19879 14765.9 9649.1 5613.6 2225.1 280.6 0
3592.3 4217.8 4923.7 5601.1 6089 6312.4 6285.6 6033.6 5645.8 5220.4
4841.5 4559.2 4364.3 4348.3 4773.6 5838.8 7400.8 9268.4 11450.6 13870.5
16288.6 18717.4 21051.4 23396.3 26609.6 29758.7 30600.5 29033.1 26368.4 22899.4
19026.5 14748 11107.5 6614.4 2511 221.6 0
3592.3 4169.5 4827.2 5443.8 5890.6 6119.4 6192.7 6151.5 5981.8 5726.2
5442 5168.6 4932.7 4805.8 4923.7 5501 6550.1 7903 9345.3 10682.1
11972.5 13105.5 14174.3 15668.4 18510 21364.2 20996 18572.6 16335 14356.6
11886.7 8932.4 5992.5 2914.9 818.5 100.1 0
3592.3 4167.8 4755.7 5297.3 5688.7 5906.7 6031.8 6112.2 6153.3 6165.8
6144.4 6083.6 6008.6 5926.4 5913.9 6058.6 6501.8 7277.5 8364.1 9600.8
11018.1 12776.7 15100.1 18116.9 21287.4 21884.3 18563.7 14345.9 10551.6 7683.2
6030 4405.5 3195.5 1880.1 523.7 21.4 0
3592.3 4069.5 4564.5 5020.2 5352.7 5552.8 5701.2 5829.9 5949.6 6101.5
6265.9 6430.4 6639.5 6839.6 7111.3 7517 8101.4 8936 10199.6 11922.4
14027.7 16470.9 19373.3 22618.8 23782.3 22068.4 18016.8 13520.2 9130.8 6585.8
4764.7 3179.4 1914.1 441.4 10.7 0 0
3592.3 4058.7 4523.4 4916.6 5216.8 5399.1 5533.2 5672.6 5804.8 5956.7
6142.6 6342.8 6591.2 6862.9 7202.4 7686.8 8355.2 9259.5 10453.3 11981.4
13959.8 16331.4 18529.7 19805.8 19562.7 17689.7 14219 10315.7 6619.8 4705.7
3247.3 2035.6 1133.1 246.6 0 0 0
